Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Rail-to-rail 0.9V nanopower, open drain dual comparators
| Operating Range | Industrial |
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 0.85 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 2x2 |
The open-drain series of nanopower comparator integrates a single version TS880 and a dual version TS883. They feature an ultra low supply current of 250 nA typical per operator with rail-to-rail input capability and open-drain output. The performance of these comparators allows them to be used in...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.46 | 2% |
| 10-24 | $1.06 | 26% |
| 25-99 | $0.96 | 33% |
| 100-249 | $0.84 | 41% |
| 250-499 | $0.79 | 45% |
| 500 | $0.76 | 47% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 0.85 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 2x2 |
The open-drain series of nanopower comparator integrates a single version TS880 and a dual version TS883. They feature an ultra low supply current of 250 nA typical per operator with rail-to-rail input capability and open-drain output. The performance of these comparators allows them to be used in...
Read More
|