TS884IQ4T

TS884IQ4T

Active

TS884IPT

Rail-to-rail 1.1 V nanopower, push-pull quad comparators

Operating RangeIndustrial
Supply Voltage Min Volt1.1
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-14

The TS882 is a dual and the TS884 device a quad comparator featuring ultra-low supply current (220 nA typical per operator with output high, VCC = 1.2 V, no load) with rail-to-rail input and output capability. The performance of these comparators allows them to be used in a wide range of portable...
Read More

Key features
  • Ultra-low current consumption: 220 nA typ./op.
  • Propagation delay: 2 µs typ.
  • Rail-to-rail inputs
  • Push-pull outputs
  • Supply operation from 1.1 V to 5.5 V
  • Wide temperature range: -40 to +125 °C
  • ESD tolerance: 8 kV HBM / 300 V mm
  • Dual version available in MiniSO8 and DFN8 (2 x 2 mm) package
  • Quad version available in SO14, TSSOP14 and QFN16 3 x 3 mm package
Out of Stock
Operating RangeIndustrial
Supply Voltage Min Volt1.1
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-14

The TS882 is a dual and the TS884 device a quad comparator featuring ultra-low supply current (220 nA typical per operator with output high, VCC = 1.2 V, no load) with rail-to-rail input and output capability. The performance of these comparators allows them to be used in a wide range of portable...
Read More

Key features
  • Ultra-low current consumption: 220 nA typ./op.
  • Propagation delay: 2 µs typ.
  • Rail-to-rail inputs
  • Push-pull outputs
  • Supply operation from 1.1 V to 5.5 V
  • Wide temperature range: -40 to +125 °C
  • ESD tolerance: 8 kV HBM / 300 V mm
  • Dual version available in MiniSO8 and DFN8 (2 x 2 mm) package
  • Quad version available in SO14, TSSOP14 and QFN16 3 x 3 mm package