TS914IDT

TS914IDT

Active

Free

TS914IYDT

Low power with CMOS inputs

Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The TS914 device is a rail-to-rail CMOS quad operational amplifier designed to operate with a single or dual supply voltage.The input voltage range Vicmincludes the two supply rails VCC+and VCC-.The output reaches VCC- +50 mV, VCC+-50 mV, with RL= 10 kΩ, and VCC- +350 mV, VCC+-350 mV, with RL= 600...
Read More

Key features
  • Rail-to-rail input and output voltage ranges
  • Single (or dual) supply operation from 2.7 to 16 V
  • Extremely low input bias current: 1 pA typical
  • Low input offset voltage: 5 mV max. (A grade)
  • Specified for 600 Ω and 100 Ω loads
  • Low supply current: 200 μA/ampli. (VCC= 3 V)
  • Latch-up immunity
  • Spice macromodel included in this specification
  • Related products
    • See TS56x series for better accuracy and smaller packages
In stock
Quantity $ per unit Savings
1-9$2.380%
10-24$2.217%
25-50$2.1211%
Contact sales
$2.38
$2.38
or
Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The TS914 device is a rail-to-rail CMOS quad operational amplifier designed to operate with a single or dual supply voltage.The input voltage range Vicmincludes the two supply rails VCC+and VCC-.The output reaches VCC- +50 mV, VCC+-50 mV, with RL= 10 kΩ, and VCC- +350 mV, VCC+-350 mV, with RL= 600...
Read More

Key features
  • Rail-to-rail input and output voltage ranges
  • Single (or dual) supply operation from 2.7 to 16 V
  • Extremely low input bias current: 1 pA typical
  • Low input offset voltage: 5 mV max. (A grade)
  • Specified for 600 Ω and 100 Ω loads
  • Low supply current: 200 μA/ampli. (VCC= 3 V)
  • Latch-up immunity
  • Spice macromodel included in this specification
  • Related products
    • See TS56x series for better accuracy and smaller packages