🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

TS9222IYPT

TS9222IYPT

TS9222IDT

TS9222IDT

Active

Free

TS9222IPT

Precision rail-to-rail high output current op-amps

Supply Voltage Min Volt2.7
Supply Voltage Max Volt12.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-8L

The TS9222 and TS9224 are rail-to-rail dual and quad operational amplifiers optimized for precision, noise and stability, which make them suitable for a wide range of automotive and industrial applications.These devices deliver a high output current that allows low-load impedances to be driven....
Read More

Key features
  • High precision: Vio = 500 μV max
  • Able to drive capacitive loads up to 500 pF
  • Rail-to-rail input and output
  • Low noise: 9 nV/√ Hz
  • Low distortion
  • High output current: 80 mA
  • High speed: 4 MHz, 1.3 V/μs
  • Operates from 2.7 V to 12 V
  • ESD internal protection: 2 kV
  • Latch-up immunity
  • Automotive qualification
In stock
Quantity $ per unit Savings
1-9$2.360%
10-24$2.1111%
25-99$1.9816%
100$1.6929%
Contact sales
$2.36
$2.36
or
Supply Voltage Min Volt2.7
Supply Voltage Max Volt12.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-8L

The TS9222 and TS9224 are rail-to-rail dual and quad operational amplifiers optimized for precision, noise and stability, which make them suitable for a wide range of automotive and industrial applications.These devices deliver a high output current that allows low-load impedances to be driven....
Read More

Key features
  • High precision: Vio = 500 μV max
  • Able to drive capacitive loads up to 500 pF
  • Rail-to-rail input and output
  • Low noise: 9 nV/√ Hz
  • Low distortion
  • High output current: 80 mA
  • High speed: 4 MHz, 1.3 V/μs
  • Operates from 2.7 V to 12 V
  • ESD internal protection: 2 kV
  • Latch-up immunity
  • Automotive qualification