Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
Rail-to-rail, high output current, dual operational amplifier
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 12.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TS922 and the TS922A devices are rail-to-rail dual BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operations. These devices have high output currents which allow low-load impedances to be driven.Very low noise, low distortion, low offset, and a high output...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.83 | 0% |
10-24 | $1.35 | 26% |
25-99 | $1.23 | 33% |
100-249 | $1.10 | 40% |
250-499 | $1.02 | 44% |
500 | $1.00 | 45% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 12.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TS922 and the TS922A devices are rail-to-rail dual BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operations. These devices have high output currents which allow low-load impedances to be driven.Very low noise, low distortion, low offset, and a high output...
Read More
|