🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Free
Excellent audio performance / low distortion (0.005%)
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 12.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
The TS924 and TS924A devices are rail-to-rail quad BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.High output current allows low load impedances to be driven.The TS924 and TS924A devices exhibit a very low noise, low distortion, low offset, and high output...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.45 | 0% |
10-99 | $2.09 | 15% |
100-249 | $1.88 | 23% |
250-499 | $1.79 | 27% |
500 | $1.73 | 30% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 12.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
The TS924 and TS924A devices are rail-to-rail quad BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.High output current allows low load impedances to be driven.The TS924 and TS924A devices exhibit a very low noise, low distortion, low offset, and high output...
Read More
|