Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Excellent audio performance / low distortion (0.005%)
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 12.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-14 |
The TS924 and TS924A devices are rail-to-rail quad BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.High output current allows low load impedances to be driven.The TS924 and TS924A devices exhibit a very low noise, low distortion, low offset, and high output...
Read More
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 12.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-14 |
The TS924 and TS924A devices are rail-to-rail quad BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.High output current allows low load impedances to be driven.The TS924 and TS924A devices exhibit a very low noise, low distortion, low offset, and high output...
Read More
|