Active
Free
Excellent audio performance / low distortion (0.005%)
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 12.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-14 |
The TS924 and TS924A devices are rail-to-rail quad BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.High output current allows low load impedances to be driven.The TS924 and TS924A devices exhibit a very low noise, low distortion, low offset, and high output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.08 | 2% |
| 10-24 | $2.30 | 24% |
| 25-99 | $2.10 | 30% |
| 100-249 | $1.88 | 38% |
| 250-499 | $1.78 | 41% |
| 500 | $1.74 | 42% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 12.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-14 |
The TS924 and TS924A devices are rail-to-rail quad BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.High output current allows low load impedances to be driven.The TS924 and TS924A devices exhibit a very low noise, low distortion, low offset, and high output...
Read More
|