TS924IYDT

TS924IYDT

Active

TS924IYPT

Rail-to-rail high output current op-amps

Supply Voltage Min Volt2.7
Supply Voltage Max Volt12.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The TS924 and TS924A devices are rail-to-rail quad BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.High output current allows low load impedances to be driven.The TS924 and TS924A devices exhibit a very low noise, low distortion, low offset, and high output...
Read More

Key features
  • Rail-to-rail input and output
  • Low noise: 9 nV/√ Hz
  • Low distortion
  • High output current: 80 mA (able to drive 32 Ω loads)
  • High-speed: 4 MHz, 1.3 V/μs
  • Operating range from 2.7 V to 12 V
  • Low input offset voltage: 900 μV max. (TS924A)
  • ESD internal protection: 3 kV
  • Latch-up immunity
  • Macromodel included in this specification
  • Related products
    • See the TS921 device for the single version and the TS922 device for the dual version
    • See the TSX56x series for smaller packages
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt12.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The TS924 and TS924A devices are rail-to-rail quad BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.High output current allows low load impedances to be driven.The TS924 and TS924A devices exhibit a very low noise, low distortion, low offset, and high output...
Read More

Key features
  • Rail-to-rail input and output
  • Low noise: 9 nV/√ Hz
  • Low distortion
  • High output current: 80 mA (able to drive 32 Ω loads)
  • High-speed: 4 MHz, 1.3 V/μs
  • Operating range from 2.7 V to 12 V
  • Low input offset voltage: 900 μV max. (TS924A)
  • ESD internal protection: 3 kV
  • Latch-up immunity
  • Macromodel included in this specification
  • Related products
    • See the TS921 device for the single version and the TS922 device for the dual version
    • See the TSX56x series for smaller packages