Active
Free
Micropower amplifier with CMOS inputs
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS93x (single, dual and quad) series are operational amplifiers that can operate with voltages as low as 2.7 V and reach a 2.9 Vpp output swing with RL = 100 kΩ when supplied at 3 V.Offering a typical consumption of only 20 μA, these devices are particularly well suited to battery powered...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.10 | 0% |
| 10-24 | $1.56 | 26% |
| 25-99 | $1.42 | 32% |
| 100-249 | $1.26 | 40% |
| 250-499 | $1.20 | 43% |
| 500 | $1.16 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS93x (single, dual and quad) series are operational amplifiers that can operate with voltages as low as 2.7 V and reach a 2.9 Vpp output swing with RL = 100 kΩ when supplied at 3 V.Offering a typical consumption of only 20 μA, these devices are particularly well suited to battery powered...
Read More
|