Active
Free
Ultra-micropower amplifier with CMOS inputs
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS94x (single, dual and quad) series are operational amplifiers characterized for 2.5 V to 10 V operation over -40° C to +85° C temperature range.They exhibit excellent consumption -1.2 µA, while featuring 10 kHz gain bandwidth product, 1.5 mA output capability and output rail-to-rail...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.02 | 2% |
| 10-24 | $1.49 | 25% |
| 25-99 | $1.35 | 32% |
| 100-249 | $1.21 | 39% |
| 250-499 | $1.14 | 42% |
| 500 | $1.09 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 10.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS94x (single, dual and quad) series are operational amplifiers characterized for 2.5 V to 10 V operation over -40° C to +85° C temperature range.They exhibit excellent consumption -1.2 µA, while featuring 10 kHz gain bandwidth product, 1.5 mA output capability and output rail-to-rail...
Read More
|