Active
Free
Precision rail-to-rail input/output 3 MHz single operational amplifier
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 12.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS9511 device is a single, precision rail-to-rail operational amplifier whose supply voltage range extends from 2.7 V to 12 V.Its high-precision performance associated with an SOT23-5 package make it suitable for a wide range of demanding applications, such as industrial, automotive, consumer,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.41 | 0% |
| 10-24 | $1.04 | 26% |
| 25-99 | $0.93 | 34% |
| 100-249 | $0.83 | 41% |
| 250-499 | $0.78 | 45% |
| 500 | $0.75 | 47% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 12.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS9511 device is a single, precision rail-to-rail operational amplifier whose supply voltage range extends from 2.7 V to 12 V.Its high-precision performance associated with an SOT23-5 package make it suitable for a wide range of demanding applications, such as industrial, automotive, consumer,...
Read More
|