TS9511RIYLT

TS9511RIYLT

TS9511ILT

TS9511ILT

Active

TS9511IYLT

Precision rail-to-rail input/output 3 MHz single operational amplifier

Supply Voltage Min Volt2.7
Supply Voltage Max Volt12.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TS9511 device is a single, precision rail-to-rail operational amplifier whose supply voltage range extends from 2.7 V to 12 V.Its high-precision performance associated with an SOT23-5 package make it suitable for a wide range of demanding applications, such as industrial, automotive, consumer,...
Read More

Key features
  • Good precision: 800 μV max.
  • Rail-to-rail input and output
  • Wide supply voltage range: 2.7 V to 12 V
  • High-speed (3 MHz, 1 V/μs)
  • Low consumption (900 μA at 3 V)
  • Supply voltage rejection ratio: 85 dB
  • Micropackage: SOT23-5
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt12.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TS9511 device is a single, precision rail-to-rail operational amplifier whose supply voltage range extends from 2.7 V to 12 V.Its high-precision performance associated with an SOT23-5 package make it suitable for a wide range of demanding applications, such as industrial, automotive, consumer,...
Read More

Key features
  • Good precision: 800 μV max.
  • Rail-to-rail input and output
  • Wide supply voltage range: 2.7 V to 12 V
  • High-speed (3 MHz, 1 V/μs)
  • Low consumption (900 μA at 3 V)
  • Supply voltage rejection ratio: 85 dB
  • Micropackage: SOT23-5