🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

TS952IDT

TS952IDT

TS952IPT

TS952IPT

Active

TS952IYPT

Real input & output rail to rail / low distortion (0.01%)

Supply Voltage Min Volt2.7
Supply Voltage Max Volt12.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-8L

The TS951, TS952 and TS954 family of devices are rail-to-rail BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.The TS951 device is housed in the space-saving 5-pin SOT23 package that makes it well suited for battery powered systems. This micropackage...
Read More

Key features
  • Rail-to-rail input common mode voltage range
  • Rail-to-rail output voltage swing
  • Operates from 2.7 V to 12 V
  • High-speed (3 MHz, 1 V/µs)
  • Low consumption (0.9 mA at 3 V)
  • Supply voltage rejection ratio: 80 dB
  • Latch-up immunity
  • Available in SOT23-5 micropackage, SO8, TSSOP8, SO14, and TSSOP14 packages
In stock
Quantity $ per unit Savings
1-9$2.380%
10-24$2.1410%
25-99$2.0215%
100-150$1.7328%
Contact sales
$2.38
$2.38
Supply Voltage Min Volt2.7
Supply Voltage Max Volt12.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-8L

The TS951, TS952 and TS954 family of devices are rail-to-rail BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operation.The TS951 device is housed in the space-saving 5-pin SOT23 package that makes it well suited for battery powered systems. This micropackage...
Read More

Key features
  • Rail-to-rail input common mode voltage range
  • Rail-to-rail output voltage swing
  • Operates from 2.7 V to 12 V
  • High-speed (3 MHz, 1 V/µs)
  • Low consumption (0.9 mA at 3 V)
  • Supply voltage rejection ratio: 80 dB
  • Latch-up immunity
  • Available in SOT23-5 micropackage, SO8, TSSOP8, SO14, and TSSOP14 packages