Active
Free
Micropower low-voltage rail-to-rail comparator
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The TS985 is a single micropower and low voltage comparator. It can operate with a supply voltage ranging from 1.8 V to 5 V with a typical current consumption as low as 14 μA while achieving a 300 ns propagation delay. In addition, rail-to-rail inputs make it a perfect choice for low voltage...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.08 | 0% |
| 10-24 | $0.77 | 29% |
| 25-99 | $0.69 | 36% |
| 100-249 | $0.57 | 48% |
| 250-499 | $0.52 | 52% |
| 500 | $0.47 | 56% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The TS985 is a single micropower and low voltage comparator. It can operate with a supply voltage ranging from 1.8 V to 5 V with a typical current consumption as low as 14 μA while achieving a 300 ns propagation delay. In addition, rail-to-rail inputs make it a perfect choice for low voltage...
Read More
|