Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Very high accuracy (20 µV), zero drift, rail to rail output, 3 MHz,36 V op amp
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSB181 and TSB182 are very high precision operational amplifiers ensuring a maximum input offset voltage of 20 µV. They can operate over an extended supply voltage range and feature rail-to-rail output. They offer an excellent speed/current consumption ratio with 3 MHz gain bandwidth product...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.73 | 2% |
| 10-24 | $1.28 | 25% |
| 25-99 | $1.16 | 32% |
| 100-249 | $1.03 | 39% |
| 250-499 | $0.97 | 43% |
| 500 | $0.93 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSB181 and TSB182 are very high precision operational amplifiers ensuring a maximum input offset voltage of 20 µV. They can operate over an extended supply voltage range and feature rail-to-rail output. They offer an excellent speed/current consumption ratio with 3 MHz gain bandwidth product...
Read More
|