Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Very high accuracy (20 uV), zero-drift, rail-to-rail output, 9 MHz, 36 V op amp
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSB192 is a very high-precision, dual-operational amplifier with a maximum adding guarantee of 20 µV on input offset voltage. It can operate over an extended supply voltage operating range and features rail-to-rail output. It offers an excellent speed/power consumption ratio with a 9 MHz gain...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.22 | 2% |
| 10-24 | $1.64 | 25% |
| 25-99 | $1.50 | 31% |
| 100-249 | $1.34 | 39% |
| 250-499 | $1.26 | 42% |
| 500 | $1.22 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSB192 is a very high-precision, dual-operational amplifier with a maximum adding guarantee of 20 µV on input offset voltage. It can operate over an extended supply voltage operating range and features rail-to-rail output. It offers an excellent speed/power consumption ratio with a 9 MHz gain...
Read More
|