Active
Free
Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSB571 (single) and TSB572 (dual) operational amplifiers offer an extended voltage operating range from 4 V to 36 V and rail-to-rail input/output.The TSB571 and TSB572 give a very good speed/power consumption ratio with a 2.5 MHz gain bandwidth product and a consumption of 380 µA typically...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.18 | 2% |
| 10-24 | $0.85 | 27% |
| 25-99 | $0.77 | 34% |
| 100-249 | $0.67 | 42% |
| 250-499 | $0.63 | 46% |
| 500 | $0.60 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSB571 (single) and TSB572 (dual) operational amplifiers offer an extended voltage operating range from 4 V to 36 V and rail-to-rail input/output.The TSB571 and TSB572 give a very good speed/power consumption ratio with a 2.5 MHz gain bandwidth product and a consumption of 380 µA typically...
Read More
|