📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Low power, 1.7 MHz, rail-to-rail output, 36 V operational amplifier
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
The TSB621, TSB622, TSB624 are general purpose operational amplifiers featuring an extended supply voltage operating range and rail-to-rail output. They also offer an excellent speed/power consumption ratio with 1.7 MHz gain bandwidth product while consuming less than 375 μA per operator at 36 V...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.82 | 0% |
10-24 | $1.64 | 10% |
25-99 | $1.55 | 15% |
100-249 | $1.31 | 28% |
250-499 | $1.24 | 32% |
500 | $1.08 | 41% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
The TSB621, TSB622, TSB624 are general purpose operational amplifiers featuring an extended supply voltage operating range and rail-to-rail output. They also offer an excellent speed/power consumption ratio with 1.7 MHz gain bandwidth product while consuming less than 375 μA per operator at 36 V...
Read More
|