📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TSB7192AIDT

TSB7192AIDT

TSB7192AIYDT

Active

Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier

Quantity $ per Unit Savings
1 - 9$3.210%
10 - 24$2.8910%
25 - 99$2.7016%
100 - 249$2.3726%
250 - 252$2.2430%
Contact Sales
Out of stock
$3.21
Parameter NameParameter Value
Supply Voltage Min Volt2.7
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

The TSB7191, TSB7191A, TSB7192 and the TSB7192A 22 MHz bandwidth amplifier feature rail-to-rail input and output, which is guaranteed to operate from +2.7 V to +36 V single supply as well as from ±1.35 V to ±18 V dual supplies.


These amplifiers have the advantage of offering a large span of supply voltage and an excellent input offset voltage of 300 µV maximum at 25 °C.


The combination of wide bandwidth, slew rate, low noise, rail-to-rail capability and precision makes the TSB7191, TSB7191A, TSB7192 and the TSB7192A useful in a wide variety of applications such as: filters, power supply and motor control, actuator driving, hall effect sensors and resistive transducers.

Key features
  • Rail-to-rail input and output
  • Low offset voltage: 300 µV maximum
  • Wide supply voltage range: 2.7 V to 36 V
  • Gain bandwidth product: 22 MHz
  • Slew rate: 12 V/µs
  • Low noise: 12 nV/√Hz
  • Stable with gain +10/-9
  • Integrated EMI filter
  • 2 kV HBM ESD tolerance
  • Extended temperature range: -40 °C to +125 °C
  • Automotive-grade available