Active
Free
High bandwidth (52 MHz), rail-to-rail output, 36 V op amp
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSB951 and TSB952 are high-speed operational amplifier featuring an extended supply voltage operating range and rail-to-rail output. They also have an excellent speed/current consumption ratio because they are 52 MHz gain bandwidth products, consuming less than 3.3 mA per channel at 36 V supply...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.72 | 2% |
| 10-24 | $1.26 | 25% |
| 25-99 | $1.14 | 33% |
| 100-249 | $1.02 | 40% |
| 250-499 | $0.96 | 43% |
| 500 | $0.92 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSB951 and TSB952 are high-speed operational amplifier featuring an extended supply voltage operating range and rail-to-rail output. They also have an excellent speed/current consumption ratio because they are 52 MHz gain bandwidth products, consuming less than 3.3 mA per channel at 36 V supply...
Read More
|