Active
High bandwidth (52 MHz), rail-to-rail output, 36 V op amp
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SO-8 |
The TSB952 is a high-speed dual operational amplifier featuring an extended supply voltage operating range and rail-to-rail output. It also has an excellent speed/current consumption ratio because it is a 52 MHz gain bandwidth product, consuming less than 3.3 mA per channel at 36 V supply...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.89 | 0% |
10-99 | $2.60 | 10% |
100-249 | $2.09 | 28% |
250-499 | $1.96 | 32% |
500 | $1.72 | 41% |
500 + |
Contact sales |
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SO-8 |
The TSB952 is a high-speed dual operational amplifier featuring an extended supply voltage operating range and rail-to-rail output. It also has an excellent speed/current consumption ratio because it is a 52 MHz gain bandwidth product, consuming less than 3.3 mA per channel at 36 V supply...
Read More
|