Active
Free
High side current sense amplifier
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 24.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSC101 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage. The gain is internally fixed.Wide input common-mode voltage range, low quiescent current, and tiny SOT23 packaging enable use in a wide variety of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.37 | 0% |
| 10-24 | $1.00 | 27% |
| 25-99 | $0.91 | 34% |
| 100-249 | $0.80 | 41% |
| 250-499 | $0.75 | 45% |
| 500 | $0.72 | 47% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 24.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSC101 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage. The gain is internally fixed.Wide input common-mode voltage range, low quiescent current, and tiny SOT23 packaging enable use in a wide variety of...
Read More
|