Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
High side current sense amplifier
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 24.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSC101 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage. The gain is internally fixed.Wide input common-mode voltage range, low quiescent current, and tiny SOT23 packaging enable use in a wide variety of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.23 | 2% |
| 10-24 | $0.89 | 26% |
| 25-99 | $0.80 | 34% |
| 100-249 | $0.71 | 42% |
| 250-499 | $0.66 | 46% |
| 500 | $0.63 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 24.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSC101 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage. The gain is internally fixed.Wide input common-mode voltage range, low quiescent current, and tiny SOT23 packaging enable use in a wide variety of...
Read More
|