$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TSC1021BIPT

TSC1021BIPT

TSC1021AIYPT

TSC1021AIYPT

Active

TSC1021BIYPT

High side current sense amplifier

Supply Voltage Min Volt3.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-8L

The TSC1021 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage.The TSC1021 has been specifically designed for automotive conditions: load-dump protection up to 60 V, reverse-battery protection up to -32 V, ESD protection up...
Read More

Key features
  • Wide common-mode operating range independent of supply: 2.8 V to 30 V
  • Wide common-mode survival range: -32 V to 60 V (reversed battery and load-dump conditions)
  • Maximum input offset voltage:
    • ±1.5 mV for Tamb= 25 °C
    • ±2.3 mV for -40 °C < Tamb < 125 °C
  • Maximum total output voltage error:
    • ±1.5 % for Tamb= 25 °C
    • ±2.5 % for -40 °C < Tamb < 125 °C
  • Maximum variation over temperature:
    • dVos/dT = 8 µV/°C
    • dVout/dT = 100 ppm/°C
  • Low current consumption: ICCmax = 300 µA
  • -40 °C to 125 °C operating temperature range
  • Internally fixed gain: 20 V/V, 50 V/V
  • EMI filtering
Out of Stock
Supply Voltage Min Volt3.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-8L

The TSC1021 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage.The TSC1021 has been specifically designed for automotive conditions: load-dump protection up to 60 V, reverse-battery protection up to -32 V, ESD protection up...
Read More

Key features
  • Wide common-mode operating range independent of supply: 2.8 V to 30 V
  • Wide common-mode survival range: -32 V to 60 V (reversed battery and load-dump conditions)
  • Maximum input offset voltage:
    • ±1.5 mV for Tamb= 25 °C
    • ±2.3 mV for -40 °C < Tamb < 125 °C
  • Maximum total output voltage error:
    • ±1.5 % for Tamb= 25 °C
    • ±2.5 % for -40 °C < Tamb < 125 °C
  • Maximum variation over temperature:
    • dVos/dT = 8 µV/°C
    • dVout/dT = 100 ppm/°C
  • Low current consumption: ICCmax = 300 µA
  • -40 °C to 125 °C operating temperature range
  • Internally fixed gain: 20 V/V, 50 V/V
  • EMI filtering