$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Digital current and voltage AFE, with I²C bus interface
| Input Voltage Min Volt | 0.0 |
| Input Voltage Max Volt | 5.0 |
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 4.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The TSC1214 is a digital current, voltage, and temperature monitoring Analog Front End (AFE), meant to monitor a low voltage power supply. It implements a double monitoring path for current based on a 14-bit ADC and voltage or temperature based on an 11-bit ADC. The device is programmable through...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.95 | 2% |
| 10-24 | $2.24 | 22% |
| 25-99 | $2.06 | 29% |
| 100-249 | $1.86 | 36% |
| 250-499 | $1.81 | 37% |
| 500 | $1.70 | 41% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 0.0 |
| Input Voltage Max Volt | 5.0 |
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 4.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The TSC1214 is a digital current, voltage, and temperature monitoring Analog Front End (AFE), meant to monitor a low voltage power supply. It implements a double monitoring path for current based on a 14-bit ADC and voltage or temperature based on an 11-bit ADC. The device is programmable through...
Read More
|