🚀 New Platform Beta is Live! Expect some delays in order processing. Apologies for the inconvenience! 🚀 Shop now!

TSC1801BIYLT

TSC1801BIYLT

Active

Free

TSC1801BILT

Very high accuracy (0.5%) high bandwidth (2.1MHz) bidirectional low-side current sense amplifier

Supply Voltage Min Volt2.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-6L

The TSC1801 is a low-side current measurement amplifier. The TSC1801 is designed to sense drops across shunt resistors at low common-mode voltages. The gain value is set to 20 V/V, selectable by part number.

Key features
  • Wide supply voltage range: 2.0 V to 5.5 V
  • Fixed gain: 20 V/V
  • Total output error < 0.5%
  • Offset voltage: ±200 µV max.
  • Gain error: 0.1% max.
  • Bandwidth: 2.1 MHz
  • Extended temperature range: -40 °C to +125 °C
  • Automotive AEC-Q100 qualified
  • Safety capable: documentation available to aid functional safety system design
  • Benefits:
    • Total error guaranteed
    • Reduced bill of material
In stock
Quantity $ per unit Savings
1-9$2.060%
10-24$1.3136%
25-99$1.1843%
100-249$0.9753%
250-499$0.8459%
500$0.8061%
Contact sales
$2.06
$2.06
or
Supply Voltage Min Volt2.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-6L

The TSC1801 is a low-side current measurement amplifier. The TSC1801 is designed to sense drops across shunt resistors at low common-mode voltages. The gain value is set to 20 V/V, selectable by part number.

Key features
  • Wide supply voltage range: 2.0 V to 5.5 V
  • Fixed gain: 20 V/V
  • Total output error < 0.5%
  • Offset voltage: ±200 µV max.
  • Gain error: 0.1% max.
  • Bandwidth: 2.1 MHz
  • Extended temperature range: -40 °C to +125 °C
  • Automotive AEC-Q100 qualified
  • Safety capable: documentation available to aid functional safety system design
  • Benefits:
    • Total error guaranteed
    • Reduced bill of material