Active
Low / High side bidirectional, zero-drift, current sense amplifiers
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SC70-6 |
TSC199 is a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common-mode voltages from -0.3 V to +26 V, whatever the supply voltage is. It is available in three different versions, each of them having a different gain: 50 V/V, 100 V/V,...
Read More
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SC70-6 |
TSC199 is a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common-mode voltages from -0.3 V to +26 V, whatever the supply voltage is. It is available in three different versions, each of them having a different gain: 50 V/V, 100 V/V,...
Read More
|