Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TSC2020IPT

TSC2020IPT

TSC2020IYST

TSC2020IYST

Active

TSC2020IYPT

100 V, precision, bidirectional current sense amplifier

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-8L

TSC2020, TSC2021 and TSC2022 are a series of precision bidirectional current sense amplifier. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, whatever the supply voltage is. It is able to sense very low drop voltages, minimizing measurement...
Read More

Key features
  • Wide common-mode voltage: -4 to 100 V
  • High common-mode rejection CMR: 100 dB min.
  • Offset voltage: ±150 µV max.
  • Offset drift: 0.5 µV/°C max.
  • Enhanced PWM rejection
  • 2.7 to 5.5 V supply voltage
  • Internal fixed gain
    • TSC2020: 20 V/V
    • TSC2021: 50 V/V
    • TSC2022: 100 V/V
  • Gain error: 0.3% max.
  • Gain drift: 3.5 ppm/°C max.
  • SO8, MiniSO8 and TSSOP8 packages
  • AEC-Q100 qualified
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-8L

TSC2020, TSC2021 and TSC2022 are a series of precision bidirectional current sense amplifier. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, whatever the supply voltage is. It is able to sense very low drop voltages, minimizing measurement...
Read More

Key features
  • Wide common-mode voltage: -4 to 100 V
  • High common-mode rejection CMR: 100 dB min.
  • Offset voltage: ±150 µV max.
  • Offset drift: 0.5 µV/°C max.
  • Enhanced PWM rejection
  • 2.7 to 5.5 V supply voltage
  • Internal fixed gain
    • TSC2020: 20 V/V
    • TSC2021: 50 V/V
    • TSC2022: 100 V/V
  • Gain error: 0.3% max.
  • Gain drift: 3.5 ppm/°C max.
  • SO8, MiniSO8 and TSSOP8 packages
  • AEC-Q100 qualified