TSC210IQT

TSC210IQT

Active

TSC210IYQT

Low / High side bidirectional, zero-drift, current sense amplifiers

Supply Voltage Min Volt2.7
Supply Voltage Max Volt26.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN-10L

The TSC210, TSC211, TSC212, TSC213, TSC214 and TSC215 are a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common mode voltages from -0.3 to +26 V, whatever the supply voltage is. They are available in three different versions, each of...
Read More

Key features
  • Wide common mode voltage: -0.3 to 26 V
  • Offset voltage: ±35 µV max. (TSC210)
  • 2.7 to 26 V supply voltage
  • Different gain available
    • TSC210 (200 V/V)
    • TSC211 (500 V/V)
    • TSC212 (1000 V/V)
    • TSC213 (50 V/V)
    • TSC214 (100 V/V)
    • TSC215 (75 V/V)
  • Gain error: ±1% max.
  • Offset drift: 0.1 µV/°C max.
  • Gain drift: 20 ppm/°C max.
  • Quiescent current: 100 µA
  • QFN10 (1.8x1.4) and SC70-6
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt26.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN-10L

The TSC210, TSC211, TSC212, TSC213, TSC214 and TSC215 are a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common mode voltages from -0.3 to +26 V, whatever the supply voltage is. They are available in three different versions, each of...
Read More

Key features
  • Wide common mode voltage: -0.3 to 26 V
  • Offset voltage: ±35 µV max. (TSC210)
  • 2.7 to 26 V supply voltage
  • Different gain available
    • TSC210 (200 V/V)
    • TSC211 (500 V/V)
    • TSC212 (1000 V/V)
    • TSC213 (50 V/V)
    • TSC214 (100 V/V)
    • TSC215 (75 V/V)
  • Gain error: ±1% max.
  • Offset drift: 0.1 µV/°C max.
  • Gain drift: 20 ppm/°C max.
  • Quiescent current: 100 µA
  • QFN10 (1.8x1.4) and SC70-6