$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
High-side and low-side bidirectional zero-drift current sense amplifier with enhanced PWM rejection
| Input Voltage Min Volt | -4.0 |
| Input Voltage Max Volt | 100.0 |
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The TSC240 is a high-precision current sense amplifier with enhanced PWM rejection. It can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, regardless of the supply voltage. It is available with a preset gain of 20 V/V. Thanks to its high precision,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $2.62 | 2% |
| 5-9 | $2.31 | 10% |
| 10-49 | $1.83 | 29% |
| 50-99 | $1.73 | 33% |
| 100-499 | $1.55 | 40% |
| 500 | $1.36 | 47% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | -4.0 |
| Input Voltage Max Volt | 100.0 |
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The TSC240 is a high-precision current sense amplifier with enhanced PWM rejection. It can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, regardless of the supply voltage. It is available with a preset gain of 20 V/V. Thanks to its high precision,...
Read More
|