Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TSC240A1IYPT

TSC240A1IYPT

TSC240A1IPT

TSC240A1IPT

Active

TSC240A1IYDT

High-side and low-side bidirectional zero-drift current sense amplifier with enhanced PWM rejection

Input Voltage Min Volt-4.0
Input Voltage Max Volt100.0
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

The TSC240 is a high-precision current sense amplifier with enhanced PWM rejection. It can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, regardless of the supply voltage. It is available with a preset gain of 20 and 200 V/V. Thanks to its high...
Read More

Key features
  • AEC-Q100 qualified
  • Enhanced PWM rejection
  • Excellent CMRR: 132 dB DC CMRR
  • Wide common-mode range: –4 V to 100 V
  • Accuracy:
    • Gain: Gain error: 0.20% (maximum) Gain drift: 2.5 ppm/°C (maximum)
    • Offset: Offset voltage: ±20 μV (maximum) Offset drift: 150 nV/°C (maximum)
  • Available gains:
    • A1: 20 V/V
    • A4: 200 V/V
  • Quiescent current: 2.4 mA (maximum)
  • SO8 and TSSOP8 packages
Out of Stock
Input Voltage Min Volt-4.0
Input Voltage Max Volt100.0
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-8

The TSC240 is a high-precision current sense amplifier with enhanced PWM rejection. It can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, regardless of the supply voltage. It is available with a preset gain of 20 and 200 V/V. Thanks to its high...
Read More

Key features
  • AEC-Q100 qualified
  • Enhanced PWM rejection
  • Excellent CMRR: 132 dB DC CMRR
  • Wide common-mode range: –4 V to 100 V
  • Accuracy:
    • Gain: Gain error: 0.20% (maximum) Gain drift: 2.5 ppm/°C (maximum)
    • Offset: Offset voltage: ±20 μV (maximum) Offset drift: 150 nV/°C (maximum)
  • Available gains:
    • A1: 20 V/V
    • A4: 200 V/V
  • Quiescent current: 2.4 mA (maximum)
  • SO8 and TSSOP8 packages