📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

TSC888BILT

TSC888BILT

TSC888CILT

Active

Free

Low cost high-side current sense amplifier

Quantity $ per Unit Savings
1 - 9$1.630%
10 - 24$1.4610%
25 - 50$1.3815%
Contact Sales
In stock
$1.63
or
Parameter NameParameter Value
Supply Voltage Min Volt4.0
Supply Voltage Max Volt24.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The TSC888 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage. The gain is internally fixed.


Wide input common-mode voltage range, low quiescent current, and tiny SOT23-5 packaging make the TSC888 ideal for use in a wide variety of applications.


Input common-mode and power supply voltages are independent. Common-mode voltage can range from 2.8 V to 24 V in operating conditions.


Current consumption lower than 1 mA and wide supply voltage range allow to connect the power supply to either side of the current measurement shunt with minimal error.

Key features
  • Buffered output
  • Independent supply and input common-mode voltages
  • Wide supply voltage range: 4 to 24 V
  • Wide common-mode operating range: 2.8 V to 24 V
  • Internally fixed gain: 20 V/V, 50 V/V or 100 V/V
  • Low current consumption: ICC max = 1 mA