NRND
Ultra low power video buffer/filter with power-down
| Supply Voltage Min Volt | 2.25 |
| Supply Voltage Max Volt | 5.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
The TSH122 is a video buffer that uses a voltage feedback amplifier, with an internal gain of 6 dB, an output rail-to-rail, an internal input DC-shift and a SAG correction. A power-down function allows switching to a sleep mode with an ultra-low consumption.The TSH122 features a 6th-order internal...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.84 | 0% |
| 10-24 | $1.36 | 26% |
| 25-99 | $1.25 | 32% |
| 100-249 | $1.11 | 40% |
| 250-499 | $1.04 | 44% |
| 500 | $0.93 | 50% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.25 |
| Supply Voltage Max Volt | 5.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
The TSH122 is a video buffer that uses a voltage feedback amplifier, with an internal gain of 6 dB, an output rail-to-rail, an internal input DC-shift and a SAG correction. A power-down function allows switching to a sleep mode with an ultra-low consumption.The TSH122 features a 6th-order internal...
Read More
|