📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Free
High gain bandwidth product bipolar op-amp
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 30.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
TheTSH24 is a quad bipolar operational amplifier offering a single supply operation from 3V to 30V with very good performances : medium speed (25MHz), unity gain stability and low noise.
The TSH24 is therefore an enhanced replacement of standard dual operational amplifiers.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.64 | 0% |
10-24 | $2.37 | 10% |
25-99 | $2.24 | 15% |
100 | $1.90 | 28% |
100 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 30.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
TheTSH24 is a quad bipolar operational amplifier offering a single supply operation from 3V to 30V with very good performances : medium speed (25MHz), unity gain stability and low noise.
The TSH24 is therefore an enhanced replacement of standard dual operational amplifiers.
|