📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TSH343IDT

Active

280MHz single-supply triple video buffer

Quantity $ per Unit Savings
1 - 9$4.050%
10 - 24$3.6510%
25 - 99$3.4415%
100 - 135$2.9926%
Contact Sales
In stock
$4.05
Parameter NameParameter Value
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TSH343 is a triple single-supply video buffer featuring an internal gain of 6dB and a large 280MHz bandwidth.


The main advantage of this circuit is that its input DC level shifter allows for video signals on 75Ω video lines without damage to the synchronization tip of the video signal, while using a single 5V power supply with no input capacitor. The DC level shifter is internally fixed and optimized to keep the output video signals between low and high output rails in the best position for the greatest linearity.


This datasheet provides information on using the TSH343 as a Y-Pb-Pr driver for video DAC output on a video line. See the TSH344 datasheet for R-G-B signals.


The TSH343 is available in the compact SO8 plastic package for optimum space-saving.

Key features
  • Slew rate: 780V/μs
  • Very low harmonic distortion
  • Min. and max. data tested during production
  • Bandwidth: 280MHz
  • Internal input DC level shifter
  • 5V single-supply operation
  • 6dB internal gain for a matching between 3 channels
  • Specified for 150Ω and 100Ω loads
  • No input capacitor required