TSH74CDT

NRND
Rail-to-rail video op-amp
Quantity $ per Unit Savings
1 - 9$1.160%
10 - 99$0.9816%
100 - 499$0.6742%
500$0.6345%
Contact Sales
In stock:
$1.16
Parameter NameParameter Value
Supply Voltage Min Volt3.0
Supply Voltage Max Volt12.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack3
GradeIndustrial
Package NameSO-14
Key features
  • 3 V, 5 V, ±5 V specifications
  • 3 dB bandwidth: 90 MHz
  • Gain bandwidth product: 70 MHz
  • Slew rate: 100 V/μs (typical for 5 V)
  • Output current: up to 55 mA
  • Input single supply voltage
  • Output rail-to-rail
  • Specified for 150 Ω loads
  • Low distortion, THD: 0.1 %
  • SOT23-5, TSSOP, and SO packages