Active
Free
Rail-to-rail video op-amp with standby
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 12.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSH8x series offers single, dual and quad operational amplifiers featuring high video performance with large bandwidth, low distortion and excellent supply voltage rejection. These amplifiers also feature large output voltage swings and a high output current capability to drive standard 150 Ω...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.57 | 2% |
| 10-24 | $1.18 | 23% |
| 25-99 | $1.08 | 30% |
| 100-249 | $0.97 | 37% |
| 250-499 | $0.92 | 40% |
| 500 | $0.89 | 42% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 12.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSH8x series offers single, dual and quad operational amplifiers featuring high video performance with large bandwidth, low distortion and excellent supply voltage rejection. These amplifiers also feature large output voltage swings and a high output current capability to drive standard 150 Ω...
Read More
|