TSL339IDT

TSL339IDT

Active

TSL339IPT

Micropower, rail-to-rail, 5V cost-effective comparators

Supply Voltage Min Volt1.65
Supply Voltage Max Volt5.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-14

The TSL393 and TSL339 are dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.65 V to 5 V with a typical current consumption as low as 25 µA. These devices are a perfect choice for low-voltage applications.The TSL393 and TSL339 are specified...
Read More

Key features
  • Supply operation from 1.65 V to 5 V
  • Low supply current consumption: 25 µA
  • Rail-to-rail inputs
  • Wide temperature range: -40 to 125 °C
  • Low output saturation voltage
  • Propagation delay: 400 ns
  • Open-drain output
  • ESD tolerance: 2 kV HBM
  • Automotive qualified
Out of Stock
Supply Voltage Min Volt1.65
Supply Voltage Max Volt5.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-14

The TSL393 and TSL339 are dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.65 V to 5 V with a typical current consumption as low as 25 µA. These devices are a perfect choice for low-voltage applications.The TSL393 and TSL339 are specified...
Read More

Key features
  • Supply operation from 1.65 V to 5 V
  • Low supply current consumption: 25 µA
  • Rail-to-rail inputs
  • Wide temperature range: -40 to 125 °C
  • Low output saturation voltage
  • Propagation delay: 400 ns
  • Open-drain output
  • ESD tolerance: 2 kV HBM
  • Automotive qualified