Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Micropower, rail-to-rail, 5V cost-effective comparators
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 5.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSL393 and TSL339 are dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.65 V to 5 V with a typical current consumption as low as 25 µA. These devices are a perfect choice for low-voltage applications.The TSL393 and TSL339 are specified...
Read More
|
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 5.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSL393 and TSL339 are dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.65 V to 5 V with a typical current consumption as low as 25 µA. These devices are a perfect choice for low-voltage applications.The TSL393 and TSL339 are specified...
Read More
|