Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Micropower, rail-to-rail, 5V cost-effective comparators
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 5.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN8 2x2 |
The TSL393 and TSL339 are dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.65 V to 5 V with a typical current consumption as low as 25 µA. These devices are a perfect choice for low-voltage applications.The TSL393 and TSL339 are specified...
Read More
|
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 5.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN8 2x2 |
The TSL393 and TSL339 are dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.65 V to 5 V with a typical current consumption as low as 25 µA. These devices are a perfect choice for low-voltage applications.The TSL393 and TSL339 are specified...
Read More
|