TSL6004IPT

TSL6004IPT

Active

TSL6004IYPT

Low-power, 1MHz, rail-to-rail, 5V cost-effective Op amp

Operating RangeIndustrial
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The TSL6001, TSL6002 and the TSL6004 are single, dual and quad 1 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the wide supply range from 1.8 V to 5.5 V make the TSL600x ideal for low voltage signal conditioning.

Key features
  • Gain bandwidth product 1 MHz, unity gain stable
  • Rail-to-rail input and output
  • Wide supply voltage range: 1.8 V to 5.5 V
  • Input offset voltage: 4.5 mV
  • Low input bias current: 1 pA typ.
  • Extended temperature range: -40 °C to +125 °C
  • Automotive grade versions available
Out of Stock
Operating RangeIndustrial
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The TSL6001, TSL6002 and the TSL6004 are single, dual and quad 1 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the wide supply range from 1.8 V to 5.5 V make the TSL600x ideal for low voltage signal conditioning.

Key features
  • Gain bandwidth product 1 MHz, unity gain stable
  • Rail-to-rail input and output
  • Wide supply voltage range: 1.8 V to 5.5 V
  • Input offset voltage: 4.5 mV
  • Low input bias current: 1 pA typ.
  • Extended temperature range: -40 °C to +125 °C
  • Automotive grade versions available