Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
High bandwidth 8 MHz, rail-to-rail, 5 V cost-effective Op Amp
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSL6201, TSL6202 and the TSL6204 are single, dual and quad 8 MHz bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the wide supply range from 2.5 V to 5.5 V make the TSL620x ideal for low voltage signal conditioning.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.47 | 2% |
| 10-24 | $0.33 | 29% |
| 25-99 | $0.29 | 36% |
| 100-249 | $0.25 | 45% |
| 250-499 | $0.24 | 49% |
| 500 | $0.23 | 51% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSL6201, TSL6202 and the TSL6204 are single, dual and quad 8 MHz bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the wide supply range from 2.5 V to 5.5 V make the TSL620x ideal for low voltage signal conditioning.
|