TSL6204IPT

Active

High bandwidth 6 MHz, rail-to-rail, 5 V cost-effective Op Amp

Quantity $ per Unit Savings
1 - 9$1.450%
10 - 24$1.3010%
25 - 99$1.2415%
100 - 249$1.0230%
250 - 499$0.9535%
500$0.8442%
Contact Sales
Out of stock
$1.45
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-14L

The TSL6201, TSL6202 and the TSL6204 are single, dual and quad 6 MHz bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the wide supply range from 2.5 V to 5.5 V make the TSL620x ideal for low voltage signal conditioning.

Key features
  • Gain bandwidth product 6 MHz, unity gain stable
  • Rail-to-rail input and output
  • Wide supply voltage range: 2.5 V to 5.5 V
  • Input offset voltage: 4.5 mV
  • Low input bias current: 1 pA typ.
  • Extended temperature range: -40 °C to +125 °C