Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

TSL6901IYCT

TSL6901IYCT

Active

TSL6901IYLT

Very high accuracy (12 µV) zero drift micropower 5 V cost-effective operational amplifiers

Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TSL6901, TSL6902, and TSL6904 are high precision operational amplifiers which offer very low input offset voltages with virtually zero drift.TSL6901, TSL6902, and TSL6904 are pinouts compatible with industry standards.The TSL690x family offers rail-to-rail input and output, excellent...
Read More

Key features
  • Very high accuracy and stability: offset voltage 12 µV max.
  • Rail-to-rail input and output
  • Low supply voltage: 1.8 - 5.5 V
  • Low power consumption: 40 µA max. at 5 V
  • Gain bandwidth product: 375 kHz
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 to 125 °C
  • Micro-package: SC70-5, DFN8 2x2 and QFN16 3x3
Out of Stock
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TSL6901, TSL6902, and TSL6904 are high precision operational amplifiers which offer very low input offset voltages with virtually zero drift.TSL6901, TSL6902, and TSL6904 are pinouts compatible with industry standards.The TSL690x family offers rail-to-rail input and output, excellent...
Read More

Key features
  • Very high accuracy and stability: offset voltage 12 µV max.
  • Rail-to-rail input and output
  • Low supply voltage: 1.8 - 5.5 V
  • Low power consumption: 40 µA max. at 5 V
  • Gain bandwidth product: 375 kHz
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 to 125 °C
  • Micro-package: SC70-5, DFN8 2x2 and QFN16 3x3