Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TSM1011IDT

TSM1011IDT

Active

TSM1011AID

Constant Voltage and Constant Current Controller

Operating Temp Min Celsius0.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1 (*)
GradeIndustrial
Package NameSO-8

The TSM1011 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) modes.The TSM1011 device integrates one voltage reference and two operational amplifiers (with ORed outputs - common collectors).The voltage reference combined with one...
Read More

Key features
  • Constant voltage and constant current control
  • Low voltage operation
  • Low external component count
  • Current sink output stage
  • Easy compensation
  • 2 kV ESD protection
  • Voltage reference:
    • Fixed output voltage reference 2.545 V
    • 0.5% and 1% voltage precision
Out of Stock
Operating Temp Min Celsius0.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1 (*)
GradeIndustrial
Package NameSO-8

The TSM1011 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) modes.The TSM1011 device integrates one voltage reference and two operational amplifiers (with ORed outputs - common collectors).The voltage reference combined with one...
Read More

Key features
  • Constant voltage and constant current control
  • Low voltage operation
  • Low external component count
  • Current sink output stage
  • Easy compensation
  • 2 kV ESD protection
  • Voltage reference:
    • Fixed output voltage reference 2.545 V
    • 0.5% and 1% voltage precision