TSM1014ID

TSM1014ID

TSM1014AID Active

Low Consumption Voltage and Current Controller for Battery Chargers and Adaptors
Quantity $ per Unit Savings
1 - 9$1.220%
10 - 99$1.0316%
100 - 499$0.7043%
500$0.6646%
Contact Sales
Out of stock
$1.22
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1 (*)
GradeIndustrial
Package NameSO-8
Key features
  • Constant voltage and constant current control
  • Low consumption
  • Low voltage operation
  • Low external component count
  • Current sink output stage
  • Easy compensation
  • High ac mains voltage rejection
  • 2 kV ESD protection (HBM)
  • Voltage reference
    • Fixed output voltage reference 1.25 V
    • 0.5% and 1% voltage precision