Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TSM1014AIDT

TSM1014AIDT

Active

TSM1014IDT

Low Consumption Voltage and Current Controller for Battery Chargers and Adaptors

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

TSM1014 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.TSM1014 integrates one voltage reference and two operational amplifiers.The voltage reference combined with one operational amplifier makes it an ideal voltage controller....
Read More

Key features
  • High ac mains voltage rejection
  • Easy compensation
  • Voltage Reference: Fixed output voltage reference 1.25V 0.5% and 1% Voltage precision
  • Constant voltage and constant current control
  • Low voltage operation
  • Low consumption
  • Current sink output stage
  • 2kV ESD protection (HBM)
  • Low external component count
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

TSM1014 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.TSM1014 integrates one voltage reference and two operational amplifiers.The voltage reference combined with one operational amplifier makes it an ideal voltage controller....
Read More

Key features
  • High ac mains voltage rejection
  • Easy compensation
  • Voltage Reference: Fixed output voltage reference 1.25V 0.5% and 1% Voltage precision
  • Constant voltage and constant current control
  • Low voltage operation
  • Low consumption
  • Current sink output stage
  • 2kV ESD protection (HBM)
  • Low external component count