Active
Dual Op-Amp + Dual Comparator + VRef (Bipolar), Adjustable
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The TSM102 is a monolithic IC that includes two op-amps, two comparators and a precision voltage reference. This device is offering space and cost saving in many applications like power supply management or data acquisition systems.
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.27 | 0% |
| 10-24 | $1.45 | 36% |
| 25-99 | $1.29 | 43% |
| 100-249 | $1.07 | 53% |
| 250-499 | $0.93 | 59% |
| 500 | $0.88 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The TSM102 is a monolithic IC that includes two op-amps, two comparators and a precision voltage reference. This device is offering space and cost saving in many applications like power supply management or data acquisition systems.