Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

TSM103WAIDT

TSM103WAIDT

Active

TSM103WAID

Dual operational amplifier and voltage reference

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The TSM103W is a monolithic IC that includes one independent op-amp and another op-amp for which the non-inverting input is wired to a 2.5V fixed Voltage Reference. This device offers both space and cost savings in many applications such as power supply management or data acquisition systems.

Key features
  • ±0.4% OR ±0.7% VOLTAGE PRECISION
  • FIXED OUTPUT VOLTAGE REFERENCE 2.5V
  • TYPICAL OUTPUT IMPEDANCE : 0.2Ω
  • SINK CURRENT CAPABILITY : 1 to 100mA
  • 1.5kV ESD PROTECTION
  • WIDE POWER SUPPLY RANGE : 3 to 32V ±1.5 TO ±16V
  • LOW INPUT OFFSET VOLTAGE : 0.5mV typ.
  • MEDIUM BANDWIDTH (unity gain) : 0.9MHz
  • LOW SUPPLY CURRENT : 350µA/op. (@ VCC = 5V)
  • INPUT COMMON MODE VOLTAGE RANGE INCLUDES GROUND
  • VOLTAGE REFERENCE
  • LARGE OUTPUT VOLTAGE SWING : 0V to (VCC - 1.5V)
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The TSM103W is a monolithic IC that includes one independent op-amp and another op-amp for which the non-inverting input is wired to a 2.5V fixed Voltage Reference. This device offers both space and cost savings in many applications such as power supply management or data acquisition systems.

Key features
  • ±0.4% OR ±0.7% VOLTAGE PRECISION
  • FIXED OUTPUT VOLTAGE REFERENCE 2.5V
  • TYPICAL OUTPUT IMPEDANCE : 0.2Ω
  • SINK CURRENT CAPABILITY : 1 to 100mA
  • 1.5kV ESD PROTECTION
  • WIDE POWER SUPPLY RANGE : 3 to 32V ±1.5 TO ±16V
  • LOW INPUT OFFSET VOLTAGE : 0.5mV typ.
  • MEDIUM BANDWIDTH (unity gain) : 0.9MHz
  • LOW SUPPLY CURRENT : 350µA/op. (@ VCC = 5V)
  • INPUT COMMON MODE VOLTAGE RANGE INCLUDES GROUND
  • VOLTAGE REFERENCE
  • LARGE OUTPUT VOLTAGE SWING : 0V to (VCC - 1.5V)